WHAT'S NEW

20 Dec 2005
[Tool News]
01 Dec 2005 issue
- A Hardware Tool Released in the Last Half of November 2005
- The E10A-USB Emulator Software Revised to V.2.02 Release 00
- A Note on Using the High-performance Embedded Workshop (IDE)
- A Note on Using the Flash Development Toolkit V.3.05 Release 00
- A Note on Using the Real-time OS Debugger "Debugging Extension" V.1.06 Release 00
- A Note on Using the Emulator Software Packages for the E10A-USB, E10A, E200F, and E10T Emulators
- A Note on Using the C Compiler Packages M3T-NC308WA and M3T-NC30WA
- Notes on Using the C Compiler Package M3T-ICC740
16 Dec 2005 issue
- The Compact Emulator for the R8C/Tiny Series Released
- The Emulation Probe for the R8C/Tiny Series Released
- The M32C Compact Emulator Debugger Revised to V.1.00 Release 01
- A Note on Using the M32C Compact Emulator Debugger V.1.00 Release 00
- A Note on Using the Compact Emulator--M30870T2-CPE--and the Emulation Probe for the PC7501 Emulator--M30870T-EPB
[Product Info.]
Common
- High-performance Embedded Workshop : Also supports Compact Emulator for R8C/Tiny Series .
M16C Family
- Compact Emulator Debugger for M32C Series : V.1.00 Release 01 released. (Upgraded)
- Compact Emulator Debugger for M16C and R8C/Tiny Series : Compact Emulator for R8C/Tiny Series has been supported.
- R0E521000CPE00 : Compact Emulator for R8C/Tiny Series (New)
- R0E521134CPE00 : Set package of R0E521000CPE00 compact emulator and R0E521134CFG00 converter board for PLQP0032GB-A. (New)
- R0E521174CPE00 : Set package of R0E521000CPE00 compact emulator and R0E521174CSJ00 converter board for PLSP0020JB-A. (New)
- R0E521174CPE10 : Set package of R0E521000CPE00 compact emulator and R0E521174CDB00 converter board for PRDP0020BA-A. (New)
- R0E521237CPE00 : Set package of R0E521000CPE00 compact emulator and R0E521237CFK00 converter board for PLQP0048KB-A LQFP. (New)
- R0E521258CPE00 : Set package of R0E521000CPE00 compact emulator and R0E521258CFJ00 converter board for PLQP0052JA-A. (New)
- R0E521134EPB00 : Set Package of emulation Probe for R8C/Tiny Series for PC7501 and converter board for PLQP0032GB-A of R8C/10, R8C/11, R8C/12, R8C/13 Groups(New)
- R0E521174EPB00 : Set Package of emulation Probe for R8C/Tiny Series for PC7501 and converter board for PLSP0020JB-A of R8C/14, R8C/15, R8C/16, R8C/17, R8C/18, R8C/19, R8C/1A, R8C/1B Groups (New)
- R0E521174EPB10 : Set Package of emulation Probe for R8C/Tiny Series for PC7501 and converter board for PRDP0020BA-A of R8C/18, R8C/19, R8C/1A, R8C/1B Groups (New)
- R0E521237EPB00 : Set Package of emulation Probe for R8C/Tiny Series for PC7501 and converter board for PLQP0048KB-A LQFP of R8C/20, R8C/21, R8C/22, R8C/23 Groups (New)
- R0E521258EPB00 : Set Package of emulation Probe for R8C/Tiny Series for PC7501 and converter board for PLQP0052JA-A of R8C/24, R8C/25 Group (New)
H8SX Family
- HS1650EPH60H(E6000H emulator for H8SX/1600 series): H8SX/1651 and H8SX/1654F has been added into H8SX/1650 group, H8SX/1660 group has been added
[Accessory Info.-Options menu]
E6000H (HS1650EPH60H) (Under development) : New
- Added H8SX Family H8SX/1660 Series H8SX/1663F Group.
- Added H8SX Family H8SX/1660 Series H8SX/1664F Group.
M34571T2-CPE (Under development) : New
- Added 720 Family 4500Series 4571 Group.
M38000T2-CPE
- Added 740 Family 7200 Series M37150 Group.
- Added 740 Family 7200 Series M37151 Group.
- Added 740 Family 7200 Series M37160 Group.
- Added 740 Family 7200 Series M37161 Group.
- Added 740 Family 7200 Series M37221 Group.
- Added 740 Family 7200 Series M37225 Group.
- Added 740 Family 7200 Series M37280 Group.
- Added 740 Family 7200 Series M37281 Group.
[Documentation-New/Updated]
M16C Family
- M32C/84, M32C/85, M32C/86, M32C/87 Groups M32C Compact Emulator Software Release Notes (Rev.1.00)
- M32C/87 Groups Compact Emulator M30870T2-CPE User's Manual (Rev.3.00)
- M32C/87 Groups Compact Emulator M30870T2-CPE Release Notes (Rev.4.00)
- M32C/87 Groups Emulation Probe M30870T-EPB User's Manual (Rev.2.00)
- R8C/Tiny Series Compact Emulator R0E521000CPE00 User's Manual (Rev.1.00)
- R8C/Tiny Series Compact Emulator R0E521000CPE00 Release Notes (Rev.1.00)
- R8C/Tiny Series Emulation Probe R0E521000EPB00 User's Manual (Rev.1.00)
- R8C/Tiny Series Emulation Probe R0E521000EPB00 Release Notes (Rev.1.00)
- R8C/10, /11, /12 and /13 Groups R0E521134CFG00 User's Manual (Rev.1.00)
- R8C/14, /15, /16, /17, /18, /19, /1A and /1B Groups R0E521174CSJ00 User's Manual (Rev.1.00)
- R8C/18, /19, /1A and /1B Groups R0E521174CDB00 User's Manual (Rev.1.00)
- R8C/20, /21, /22 and /23 Groups R0E521237CFK00 User's Manual (Rev.1.00)
- R8C/24 and /25 Groups R0E521258CFJ00 User's Manual (Rev.1.00)
- R8C/10, /11, /12 and /13 Groups R0E521134CPE00 Release Notes (Rev.1.00)
- R8C/10, /11, /12 and /13 Groups R0E521134EPB00 Release Notes (Rev.1.00)
- R8C/14, /15, /16, /17, /18, /19, /1A and /1B Groups R0E521174CPE00 Release Notes (Rev.1.00)
- R8C/14, /15, /16, /17, /18, /19, /1A and /1B Groups R0E521174EPB00 Release Notes (Rev.1.00)
- R8C/18, /19, /1A and /1B Groups R0E521174CPE10 Release Notes (Rev.1.00)
- R8C/18, /19, /1A and /1B Groups R0E521174EPB10 Release Notes (Rev.1.00)
- R8C/20, /21, /22 and /23 Groups R0E521237CPE00 Release Notes (Rev.1.00)
- R8C/20, /21, /22 and /23 Groups R0E521237EPB00 Release Notes (Rev.1.00)
- R8C/24 and /25 Groups R0E521258CPE00 Release Notes (Rev.1.00)
- R8C/24 and /25 Groups R0E521258EPB00 Release Notes (Rev.1.00)
[Download]
SuperH Family
- R0E0200F0EMU00 (E200F emulator for SH-Mobile and SH7780 series) V.1.04 Release 00
- SH7144F E10A emulator for High-performance Embedded Workshop V.2.00 Release 00
- SH7047F E10A emulator for High-performance Embedded Workshop V.2.00 Release 00
- E10A emulator driver for SuperH family (except for SH7047F, SH7144F and SH7145F) for Windows®98 and Windows®Me based PCs
M16C Family M32C Series
- M32C Compact Emulator Debugger V.1.00 Release 01
[Partners Info.]
Coding Tools
- Accelerated Technology, Embedded Systems Division of Mentor Graphics: code|lab EDE (UP)
05 Dec 2005
[Tool News]
16 Nov 2005 issue
- The Compact Emulator for the M16C/62P and M16C/30P MCU Groups--M3062PT3-CPE--Released
- A Note on Using the High-performance Embedded Workshop (IDE)
- Notes on Using the C/C++ Compiler Package V.9 for the SuperH RISC Engine Family of MCUs
- A Note on Using the E200F and E10A-USB Emulators for the SH-2A-Cored MCUs
- A Note on Using the C Compiler Packages M3T-NC308WA and M3T-NC30WA
- A Note on Using the C Compiler Package M3T-NC308WA
- A Note on Using the Emulator Software Packages for the E8 and E7 Emulators
- A Note on Using the Compact Emulators for the 720 Family of MCUs
[Product Info.]
M32R Family
- M32100T5-SDI-E : M32R/ECU series 32185 and 32195 groups (Under development) hes been supported.
- M32100T3-SDI-E : M32R/ECU series 32185 and 32195 groups (Under development) hes been supported.
- M32100T2-SDI-E : M32R/ECU series 32185 and 32195 groups (Under development) hes been supported.
M16C Family
- E8 : R8C/Tiny series R8C/26, R8C/27, R8C/28 and R8C/29 groups (Under development) have been supported.
- R0E521000CPE00 : Compact Emulator for R8C/Tiny Series (Under development)
- R0E521000EPB00 : Emulation Probe for R8C/Tiny Series (Under development)
720 Family
- M34571T2-CPE : Compact Emulator for 4500 Series 4571 Group (Under development)
740 Family
- M38000T2-CPE : 38000 series 38D2 group (Under development) has been supported.

[Accessory Info.-Options menu]
E10A-USB
- Added SH Family SH7700 Series SH7709S Group.
- Added SH Family SH7700 Series SH7729R Group.
- Discontinued SH Family SH7700 Series SH7709A Group.
- Discontinued SH Family SH7700 Series SH7729 Group.
- Discontinued SH Family SH Bluetooth SH7630 Group.
- Added H8SX Family H8SX/1600 Series H8SX/1651F Group.
- Added H8SX Family H8SX/1600 Series H8SX/1654 Group.
- Discontinued H8SX Family H8SX/1500 Series H8SX/1525 Group.
- Added H8S Family H8S/2100 Series H8S/2189 Group.
E8
- Added M16C Family R8C/Tiny Series R8C/1A,R8C/1B Group.
- Added M16C Family R8C/Tiny Series R8C/24,R8C/25 Group.
- Added M16C Family R8C/Tiny Series R8C/26,R8C/27,R8C/28,R8C/29 Group.
- Added M16C Family M32C/80 Series M32C/84,M32C/85,M32C/86,M32C/87,M32C/88 Group.
- Added H8 Family H8/300H Tiny Series H8/36087 Group.
- Added H8 Family H8/300H SLP Series H8/38602R, H8/38076R, H8/38086R Group.
- Added H8 Family H8/300L SLP Series H8/38327, H8/38347, H8/38124, H8/38104 Group.
- Added H8 Family H8/300L SLP Series H8/38024S, H8/38024R, H8/38024, H8/38004 Group.
M32100T5-SDI-E
- Added M32R Family M32R/ECU Series M32185, M32186, M32195, M32196 Group.
- Discontinued M32R Family M32R/ECU Series M32182, M32174, M32171, M32170 Group.
M32100T3-SDI-E
- Added M32R Family M32R/ECU Series M32185, M32186, M32195, M32196 Group.
- Discontinued M32R Family M32R/ECU Series M32182, M32174, M32171, M32170 Group.
M32100T2-SDI-E
- Added M32R Family M32R/ECU Series M32185, M32186, M32195, M32196 Group.
- Discontinued M32R Family M32R/ECU Series M32182, M32174, M32171, M32170 Group.
M32100T1-SDI-E
- Added M32R Family M32R/ECU Series M32185, M32186, M32195, M32196 Group.
- Discontinued M32R Family M32R/ECU Series M32182, M32174, M32171, M32170 Group.
E6000
- Added H8S Family H8S/2200 Series H8S/2215R, H8S/2215T Group.
- Discontinued H8S Family H8S/2100 Series H8S/2194 Group.
- Added H8 Family H8/300H Tiny Series H8/36087 Group.
- Added H8 Family H8/300L SLP Series H8/3857 Group.
- Discontinued H8 Family H8/300 Series.
E6000H
- Added H8SX Family H8SX/1650 Group (H8SX/1651F).
- Added H8SX Family H8SX/1650 Group (H8SX/1654).
- Discontinued H8SX Family H8SX/1520 Group (H8SX/1525).
E8000
- Discontinued SH Family SH7050 Series SH7054 Group.
- Discontinued SH Family SH7050 Series SH7053 Group.
- Discontinued SH Family SH7050 Series SH7052 Group.
PC4701U
- Discontinued 7700 Family 7770 Series 7760 Group (776A).
PC7501
- Added M16C Family R8C/Tiny Series R8C/24 Group ,R8C/24 Group.
- Discontinued M16C Family M16C/60 Series M306H2 Group.
- Discontinued M16C Family M16C/20 Series M16C/2N Group(M302N1).
- Discontinued M16C Family M16C/20 Series M16C/2N Group(M302N2).
- Discontinued M16C Family M16C/10 Series M16C/10 Group(M30100).
- Discontinued M16C Family M16C/10 Series M16C/10 Group(M30102).
PC4504
- Discontinued 720 Family 4500 Series 4583 Group.
- Discontinued 720 Family 4500 Series 4584 Group.
R0E521000CPE00
- Added M16C Family R8C/Tiny Series R8C/24 Group ,R8C/25 Group.
M38000T2-CPE
- Added 740 Family 38000 Series 3826,3826A Group.
- Added 740 Family 38000 Series 3885 Group.
- Added 740 Family 38000 Series 3886 Group.
- Added 740 Family 38000 Series 38C8 Group.
- Added 740 Family 38000 Series 38D2 Group.
- Added usage example for 740 Family 38000 Series 38C5 Group.(Modified for M3T-F160-80NSD and M3T-F160-80NRA)
- Added 740 Family 740 Series 7516 Group.
- Added 740 Family 740 Series 7517 Group.
- Added 740 Family 740 Series 7534 Group.
- Added 740 Family 740 Series 7560 Group.
M34519T2-CPE
- Discontinued 720 Family 4500 Series 4583 Group.
- Discontinued 720 Family 4500 Series 4584 Group.
H8S Family
- Changed from H8S/2158 Group to H8S/2158F Group.
- Changed from H8S/2339/2338 Group to H8S/2339 Group.
- Changed from H8S/2329/2328 Group to H8S/2329 Group.
- Changed from H8S/2319/2318 Group to H8S/2319 Group.
- Changed from 2160B Group to 2140B(H8S/2161BVF,H8S/2160BVF) Group.
- Changed from 2140B Group to 2140B(H8S/2141BVF,H8S/2140BVF) Group.
- Changed from 2148B Group to 2140B(H8S/2148BF,H8S/2145BF) Group.
H8 Family
- Changed from H8/3068F Group to H8/3068 Group.
H8/SX Family
- Changed from H8SX/1657 Group to H8SX/1650 Group (H8SX/1657).
- Changed from H8SX/1653 Group to H8SX/1650 Group (H8SX/1653F).
- Changed from H8SX/1650 Group to H8SX/1650 Group (H8SX/1650).
- Changed from H8SX/1527 Group to H8SX/1520 Group (H8SX/1527).
- Changed from H8SX/1582 Group to H8SX/1580 Group (H8SX/1582).
- Changed from H8SX/1525 Group to H8SX/1520 Group (H8SX/1525).
740 Family
- Changed from 3803 Group to 3803,3803H Group.
- Changed from 3822 Group to 3822,3822A Group.
- Changed from 3826 Group to 3826,3826A Group.
- Changed from 3850 Group to 3850,3850A,3850H Group.
- Changed from 38C2 Group to 38C2,38C2A Group.

[Documentation-New/Updated]
SuperH, H8SX, H8S Family
- H8S H8SX Family E10A-USB Emulator Users Manual (Up)
- H8S H8SX Family E10A-USB Emulator Additional Document for Users Manual Supplementary Information on Using the H8SX/1653F (New)
- H8S H8SX Family E10A-USB Emulator Additional Document for Users Manual Supplementary Information on Using the H8S/2189RF (New)
- Precautions on Using the H8/3052 E6000 Emulator (New)
- Precautions on Using the H8/300L Super Low Power E6000 Emulator (Up)
[Download]
SuperH, H8SX, H8S, H8 Family
- E10A-USB emulator : upgraded to V.2.02 Release 00
21 Nov 2005
[Tool News]
01 Nov 2005 issue
- The Emulation Pod for the M306H7 MCU--M306H7T3-RPD-E--Released
- The 740 Compact Emulator Debugger V.1.00 Release 00 Published
- Hardware Tools Released in the Last Half of October 2005
- The Real-Time OSes M3T-MR308K/4 and M3T-MR308S/4 English version Revised to V.4.00 Release 01
- The C Compiler Package M3T-ICC740 Revised to V.1.01 Release 01
- Notes on Using the C/C++ Compiler Package V.9 for the SuperH RISC Engine Family of MCUs
- A Note on Using the C/C++ Compiler Packages for the SuperH RISC Engine Family; and the H8, H8S, and H8SX Families of MCUs
- A Note on Using the C Compiler Packages M3T-NC308WA and M3T-NC30WA
- A Note on Using the C/C++ Compiler Package V.4 through V.6 for the H8SX, H8S, and H8 Families of MCUs
- A Note on Using the Real-Time OS HI2000/3
- The Software Products Included with the Compact Emulator M38000T2-CPE Updated
16 Nov 2005 issue
- The Compact Emulator for the M16C/62P and M16C/30P MCU Groups--M3062PT3-CPE--Released
[Product Info.]
M16C Family
- M3062PT3-CPE : Compact Emulator for M16C/60P and M16C/30P Groups (New)
- M3062PT3-CPE-1 : Compact Emulator Set Package for 80-pin 0.65mm-pitch QFP of M16C/60P and M16C/30P (New)
- M3062PT3-CPE-2 : Compact Emulator Set Package for 100-pin 0.65mm-pitch QFP of M16C/60P and M16C/30P (New)
- M3062PT3-CPE-3 : Compact Emulator Set Package for 100-pin 0.5mm-pitch LQFP of M16C/60P and M16C/30P (New)
- M3062PT3-CPE-4 : Compact Emulator Set Package for 128-pin 0.5mm-pitch LQFP of M16C/60P and M16C/30P (New)
- R0E33062PMSRC0 : Emulation Memory Board for M3062PT3-CPE (New)
[Documentation-New/Updated]
H8 Family
- Precautions on Using the H8/300L Super Low Power E6000 Emulator(Up)
- Precautions on Using the H8/3052 E6000 Emulator(New)

M16C Family
- M3062PT3-CPE User's Manual(New)
- R0E33062PMSRC0 User's Manual(New)
[FAQs]
M16C, H8 Family
- E8/E7 Emulator: 102357 (Up)
SuperH RISC engine Family
- C/C++ Compiler package: 105556 (Up)
SuperH RISC engine Family
- C/C++ Compiler package : 105557 (Up)
[Download]
H8 Family
- HS38000EPI61H, HS3800EPI60H, HS388REPI60H
(H8/300L Super Low Power E6000 Emulator for High-performance Embedded Workshop V.6.00 Release 00)
- HS3052EPI61H
(H8/3052 E6000 Emulator for High-performance Embedded Workshop3 V2.00.00)
07 Nov 2005
[Tool News]
16 Oct 2005 issue
- The uT-Engine Development Kit R0P3219TR001MRK Released, Which Is Used for the M32192 M32R Family MCU
- Flash Development Toolkit Revised to V.3.05 Release 00
- The E10A-USB Emulator Software Revised to V.2.01 Release 00
- The DeviceUpdater for the SuperH RISC engine, H8SX, H8S, and H8 Families Revised to V.1.07 Release 00
- A Note on Using the High-performance Embedded Workshop--On Using Jumping Function
- A Note on Using the High-performance Embedded Workshop--On Customizing Linking Order
- A Note on Using the Debuggers for the M16C/60, /30, /Tiny, /20, /10, and R8C/Tiny Series of MCUs--On Loading Object Module Files Created Using Tool Chains Manufactured by IAR Systems Inc.
- A Note on Using the Debuggers for the M16C/60, /30, /Tiny, /20, /10, and R8C/Tiny Series of MCUs--On Reading Object Module Files Created by TASKING tool chains Manufactured by Altium Limited
- Shipment of the Emulation Pod--M38000TL2-FPD for the 740 MCU Family to Be Discontinued
01 Nov 2005 issue
- The Emulation Pod for the M306H7 MCU--M306H7T3-RPD-E--Released
- The 740 Compact Emulator Debugger V.1.00 Release 00 Published
- Hardware Tools Released in the Last Half of October 2005
- The Real-Time OSes M3T-MR308K/4 and M3T-MR308S/4 English version Revised to V.4.00 Release 01
- The C Compiler Package M3T-ICC740 Revised to V.1.01 Release 01
- Notes on Using the C/C++ Compiler Package V.9 for the SuperH RISC Engine Family of MCUs
- The Software Products Included with the Compact Emulator M38000T2-CPE Updated
[Product Info.]
Common
- High-performance Embedded Workshop : Also supports C compiler package for 740 Family [M3T-ICC740] and Compact emulator M38000T2-CPE
SuperH Family
- R0E0200F0EMU00 (E200F emulator for SH-Mobile and SH7780 series) Dedicated site open
- R0E0200F1EMU00 (E200F emulator for SH-2 and SH-2A series) Dedicated site open
- Introduction website of Option products for E200 emulator
M16C Family
- M3T-MR308/4 : Real-time Operating System for M32C/90, M32C/80, M16C/80 Series (New)
- M3T-MR308 : Discontinued. *Successor : M3T-MR308/4
- Compact Emulator Debugger for M32C Series : For M32C Series, Software controlling the M30850T2-CPE, or M30870T2-CPE Compact Emulators [High-performance Embedded Workshop-version] (New)
- FoUSB/UART Debugger for M32C Series : For M32C Series, Software controlling the M3A-0665 On-chip Debugger (FoUSB) and Monitor Debuggers [High-performance Embedded Workshop-version] (New)
- Compact Emulator Debugger for M16C and R8C/Tiny Sereis : For M16C and R8C Series, Software controlling the M30290T2-CPE Compact Emulator [High-performance Embedded Workshop-version] (New)
- FoUSB/UART Debugger for M16C and R8C/Tiny Series : For M16C and R8C Series, Software controlling the M3A-0665 On-chip Debugger (FoUSB) and Monitor Debuggers [High-performance Embedded Workshop-version] (New)
- M30850T2-CPE : Software upgraded (High-performance Embedded Workshop-version)
- M30870T2-CPE : Software upgraded (High-performance Embedded Workshop-version)
- M306H7T3-RPD-E : Emulation Pod for M16C/6H Group M306H7 (New)
740 Family
- C Compiler Package for 740 Family [M3T-ICC740] : V.1.01 Release 01 released. (Upgraded)
- Compact Emulator Debugger for 740 Family : For 740 Family, Software controlling the M38000T2-CPE Compact Emulator [High-performance Embedded Workshop-version] (New)
- M38000T2-CPE : Software upgraded (High-performance Embedded Workshop-version)
- M38D59T-RLFS : Emulator MCU Board for 38000 Series 38D5 Group (New)
[Documentation-New/Updated]
SuperH RISC engine Family
- SuperHTM Family E10A-USB Emulator Additional Document for Users Manual Supplementary Information on Using the SH7606(New)
- SuperH™ Family E10A-USB Emulator Additional Document for User's Manual Supplementary Information on Using the SH7763(New)
- SH-4A, SH4AL-DSP E200F Emulator User's Manual(Up)
- SH-4A, SH4AL-DSP E200F Emulator Additional Document for User's Manual Supplementary Information on Using the SH7780(Up)
- SH-4A, SH4AL-DSP E200F Emulator Additional Document for User's Manual Supplementary Information on Using the SH7318(Up)
- SH-2A, SH-2 E200F Emulator User's Manual(Up)
- SH-2A, SH-2 E200F Emulator Additional Document for User's Manual Supplementary Information on Using the SH7206(Up)
- SH7046 E6000H Emulator User's Manual(Up)
- SH7058 E6000H Emulator User's Manual(Up)
- Renesas FLASH Development Toolkit 3.05 (for Windows® 98SE/Me, Windows NT® 4.0, Windows® 2000 and Windows® XP)(Up)
M16C Family
- M3T-MR308/4 V.4.00 User's Manual(Up)
- M3T-MR308/4 V.4.00 Reference Manual(Up)
- M306H7T3-RPD-E User's Manual(New)
740 Family
- M38000T2-CPE User's Manual(Up)
- M38000T2-CPE Release Notes(Up)
- M38D59T-RLFS User's Manual(New)
- 740 Compact Emulator Debugger User's Manual(New)
- 740 Compact Emulator Debugger Release Notes(New)
- C Compiler Package for 740 Family V.1.01 User's Manual(New)
- C Compiler Package for 740 Family V.1.01 Release 01 Release Notes(New)
[Download]
740 Family
- M3T-ICC740 V.1.01 Release 01 Evaluation Version
- M3T-ICC740 V.1.01 Release 01
- 740 Compact Emulator Debugger V.1.00 Release 00
20 Oct 2005
[Tool News]
01 Oct 2005 issue
- The Emulator Debuggers for the M32C/80, and M16C/80 Series Published
- The 740 PC4701 Emulator Debugger V.1.00 Release 00 Published
- The High-performance Embedded Workshop (an Integrated Development Environment) Revised to V.4.00.03
- The Emulator Debuggers for the M16C/60, /30, /20, /10, /Tiny, and R8C/Tiny Series Revised to V.1.01 Release 00
- A Note on Using the C/C++ Compiler Package V.6 for the H8SX, H8S, and H8 Families
- A Note on Using the C Compiler Package M3T-NC308WA
06 Oct 2005 issue
- The Assembler Package M3T-SRA74 Revised to V.4.10 Release 02
16 Oct 2005 issue
- The uT-Engine Development Kit R0P3219TR001MRK Released, Which Is Used for the M32192 M32R Family MCU
- The DeviceUpdater for the SuperH RISC engine, H8SX, H8S, and H8 Families Revised to V.1.07 Release 00
[Product Info.]
M32R Family
- T-Engine : M32192 uT-Engine Development Kit (New) *See also "CPU Boards (M32R Family)", "Development Kits".
M16C Family
- M3062PT3-CPE : Compact Emulator for M16C/60P and M16C/30P Groups (Under development)
- M3062PT3-CPE-1 : Compact Emulator Set Package for 80-pin 0.65mm-pitch QFP of M16C/60P and M16C/30P (Under development)
- M3062PT3-CPE-2 : Compact Emulator Set Package for 100-pin 0.65mm-pitch QFP of M16C/60P and M16C/30P (Under development)
- M3062PT3-CPE-3 : Compact Emulator Set Package for 100-pin 0.5mm-pitch LQFP of M16C/60P and M16C/30P (Under development)
- M3062PT3-CPE-4 : Compact Emulator Set Package for 128-pin 0.5mm-pitch LQFP of M16C/60P and M16C/30P (Under development)
- R0E33062PMSRC0 : Emulation Memory Board for M3062PT3-CPE (Under development)
740 Family
- M38000TL2-FPD for PC4701U : Discontinued. * Successor: M38000T2-CPE compact emulator system
[Accessory Info.-Options menu]
- M3062PT3-CPE : Under development
- M38000T2-CPE : Added 38000 Series 38D5 Group.
[Documentation-New/Updated]
SuperH™ RISC engine, H8SX, H8S, H8 Families
- Limitations on SuperH™ Family E10A-USB Emulator (Up)
- Note on Usage of the H8S, H8SX Family E10A-USB Emulator (Up)
- E10A Emulator User's Manual (New)
- E10A Emulator Additional Document for User's Manual Specific Guide for the SH7047F E10A Emulator (New)
- E10A Emulator Additional Document for Users Manual Specific Guide for the SH7144F/SH7145F E10A Emulator (New)
M32R Family
- M32192 uT-Engine Development Kit R0P3219TR001MRK General Infomation Manual (New)
[FAQs]
M16C, H8 Family
- E8 Emulator: 105516 (Up)
[Download-Evaluation Software]
Common
- Flash Development Toolkit V.3.05 Release 00
[Download-Upgrades]
Common
- Flash Development Toolkit V.3.05 Release 00
SuperH RISC engine, H8SX, H8S and H8 Family
- E10A-USB Emulator V.2.01 Release 00
[Download-Utilities]
SuperH RISC engine, H8SX, H8S and H8 Family
- High-performance Embedded workshopDeviceUpdater V.1.07 Release 00
[Download-Sample Codes]
SuperH RISC engine Family
- I/O Register-defined File
H8SX, H8S and H8 Family
- I/O Register-defined File
6 Oct 2005
[Tool News]
16 Sep 2005 issue
- The Emulation Probe M306V8T-EPB to Be Released
- The Real-time OS Debugger Debugging Extension Revised to V.1.06 Release 00
- New MCUs Supported by the Compact Emulator M38000T2-CPE
- A Note on Using the High-performance Embedded Workshop, an Integrated Development Environment--On Installing Software Products
- A Note on Using the Emulator Software Products for the On-chip Debugging Emulators E8 and E7
01 Oct 2005 issue
- The High-performance Embedded Workshop (an Integrated Development Environment) Revised to V.4.00.03
[Product Info.]
Common:
- High-performance Embedded Workshop:Upgraded. Supports also 740 Family.
- PC7501:Also for M32C Series, offers a debugging environment with High-performance Embedded Workshop.
- PC4701U:Also for M32C Series and 740 Family, offers a debugging environment with High-performance Embedded Workshop.
M16C Family M32C Series(Incl. M16C/80):
- M30850T2-CPE(Compact Emulator):Has been the debugging environment with High-performance Embedded Workshop.
- M30870T2-CPE(Compact Emulator):Has been the debugging environment with High-performance Embedded Workshop.
- M32C PC7501 Emulator Debugger: For M32C Series, Software controlling the PC7501 emulator [High-performance Embedded Workshop-version] (New)
- M32C PC4701 Emulator Debugger: For M32C Series, Software controlling the PC4701 emulator [High-performance Embedded Workshop-version] (New)
M16C Family M16C/xx Series (except M16C/80):
- M30290T2-CPE(Compact Emulator):Has been the debugging environment package with High-performance Embedded Workshop.
- M16C R8C PC7501 Emulator Debugger:Comes with the OS debugging function (Upgraded)
- M16C PC4701 Emulator Debugger:Comes with the OS debugging function (Upgraded)
740 Family:
- M3T-ICC740:High-performance Embedded Workshop-version coming soon.
- M3T-SRA74:High-performance Embedded Workshop-version released. (Upgraded)
- 740 Simulator Debugger:Simulator for 740 Family [High-performance Embedded Workshop-version] (New)
- 740 PC4701 Emulator Debugger:For 740 Family, Software controlling the PC4701 emulator [High-performance Embedded Workshop-version] (New)
Discontinued / Closed:
- M3T-PD308F (Discontinued) * Successor: M32C PC7501 Emulator Debugger
- M3T-PD308 (Discontinued) * Successor: M32C PC4701 Emulator Debugger
- M3T-PD30F (Discontinued) * Successor: New version of M16C R8C PC7501 Emulator Debugger
- M3T-PD30 (Discontinued) * Successor: New version of M16C PC4701 Emulator Debugger
- M3T-PD38SIM (Discontinued) * Successor: 740 Simulator Debugger
- M3T-PD38 (Discontinued) * Successor: 740 PC4701 Emulator Debugger
- M16C R8C Debugger Package : Closed(Discontinued package)
[Documentation-New/Updated]
M16C Family
- M32C PC7501 Emulator Debugger User's Manual(New)
- M32C PC7501 Emulator Debugger Release Notes(New)
- M32C PC4701 Emulator Debugger User's Manual(New)
- M32C PC4701 Emulator Debugger Release Notes(New)
- M32C Compact Emulator Debugger User's Manual(New)
- M32C Compact Emulator Debugger Release Notes(New)
- M32C FoUSB/UART Debugger User's Manual(New)
- M32C FoUSB/UART Debugger Release Notes(New)
- M16C R8C PC7501 Emulator Debugger User's Manual(New)
- M16C R8C PC7501 Emulator Debugger Release Notes(New)
- M16C PC4701 Emulator Debugger User's Manual(New)
- M16C PC4701 Emulator Debugger Release Notes(New)
- M16C R8C Compact Emulator Debugger User's Manual(New)
- M16C R8C Compact Emulator Debugger Release Notes(New)
- M16C R8C FoUSB/UART Debugger User's Manual(New)
- M16C R8C FoUSB/UART Debugger Release Notes(New)
- M16C R8C FoUSB/UART Debugger User's Manual M16C Family R8C/Tiny Series Precautions on Connecting R8C/18, R8C/19, R8C/1A, R8C/1B(New)
- M16C R8C FoUSB/UART Debugger User's Manual M16C Family R8C/Tiny Series Precautions on Connecting R8C/14, R8C/15, R8C/16, R8C/17(New)
- M16C R8C FoUSB/UART Debugger User's Manual M16C Family R8C/Tiny Series Precautions on Connecting R8C/10, R8C/11, R8C/12, R8C/13(New)
M16C Family M32C/87 Group
- M30870T2-CPE Release Notes(Up)
M16C Family M32C/80, 84, 85, 86 Groups
- M30850T2-CPE Release Notes(Up)
M16C Family M16C/26A, 28, 29 Groups
- M30290T2-CPE User's Manual(Up)
- M30290T2-CPE Release Notes(Up)
740 Family
- Assembler Package for 740 Family V.4.10 Release 02 Release Notes(New)
- 740 PC4701 Emulator Debugger User's Manual(New)
- 740 PC4701 Emulator Debugger Release Notes(New)
[Download-Evaluation Software]
740 Family
- M3T-SRA74 V.4.10 Release 02
[Download-Upgrades]
Common
- High-performance Embedded Workshop V.4.00.03
SuperH,H8SX and H8S Family
- Real-time OS Debugger Debugging Extension V.1.06 Release 00
M16C Family M32C Series
- M32C PC7501 Emulator Debugger V.1.00 Release 00
- M32C PC4701 Emulator Debugger V.1.00 Release 00
- M32C Compact Emulator Debugger V.1.00 Release 00
- M32C FoUSB/UART Debugger V.1.00 Release 00
M16C Family M16C Series
- M16C R8C PC7501 Emulator Debugger V.1.01 Release 00
- M16C PC4701 Emulator Debugger V.1.01 Release 00
- M16C R8C Compact Emulator Debugger V.1.01 Release 00
- M16C R8C FoUSB/UART Debugger V.1.01 Release 00
740 Family
- M3T-SRA74 V.4.10 Release 02
- 740 PC4701 Emulator Debugger V.1.00 Release 00
[Partners Info.]
Emulation and Debugging
- IAR Systems Inc.: IAR C-SPY (New)
Peripheral LSI and Reference Design
- M-Systems Japan Inc.: DiskOnChip (New)
22 Sep 2005
[Tool News]
01 Sep 2005 issue
- The E200F Emulator Software Specific to the R0E0200F0EMU00 Revised to V.1.03 Release 00
- The C/C++ Compiler Packages for the H8, H8S, and H8SX MCU Families Revised to V.6.01 Release 01
- The E7 Emulator Software Revised to V.3.00 Release 01
- A Note on Using the High-performance Embedded Workshop--On Updating the AutoUpdate Utility
- A Note on Using the High-performance Embedded Workshop--On the Tooltip Watch Function
- A Note on Using the SuperH RISC Engine Family C/C++ Compiler Package V.9
- A Note on Using the E7 Emulator Software V.3.00 Release 00
[Product Info.]
M16C Family
- M306V8T-EPB: Emulation Probe for M16C/6V Group M306V8 [For PC7501] (New)
- Simulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series (Page appeared)
740 Family
- M38000T2-CPE : Supports 13 groups (ex, 3826, 3885, 3886, 38C8, 38K2, etc.) of 740 Family (Upgraded)
[Download-Upgrades]
H8SX, H8S, and H8 Families
- V.6.01 Release 01(Upgraded)
[Documentation-New/Updated]
Emulation Probe for M16C/60 Series M16C/6V Group M306V8
- M306V8T-EPB User's Manual(New)
5 Sep 2005
[Tool News]
12 Aug 2005 issue
- A Note on Using the Update Program for Updating the High-performance Embedded Workshop to V.4.00.02
- A Note on Using the E7 Emulator Software V.3.00 Release 00
- A Note on Using the T-Engine Development Kits --R0P751RTH001TRK, R0P7760TH001TRK, and R0P7760TH002TRK
16 Aug 2005 issue
- The E200F Emulator Software for the SH7206 MCU Group Upgraded to V.2.00 Release 00
- A Note on Using the C Compiler Packages M3T-NC308WA and M3T-NC30WA
- Information on Our Compact Emulators Bearing the CE Marking
[Accessory Info.-Options menu]
- E10A-USB : SH7763 Group was added.
- PC7501 : M306V8T-EPB was added (M16C/6V Group).
- IC sockets and converters were linked to " IC sockets and converters" in Partner Information.
[Download-Upgrades]
SuperH Family
- E200F (R0E200F0EMU00) : Upgraded to V.1.03 Release 00
H8SX, H8S, and H8 Families and M16C Family
- E7 : Upgraded to V.3.00 Release 01
[Documentation-New/Updated]
SuperH Family
- Restrictions on Use of the SH-4A, SH4AL-DSP E200F Emulator(Up)
- SH-2A E200F Emulator User's Manual(Up)
- SH-2A E200F Emulator Additional Document for User's Manual Supplementary Information on Using the SH7206(Up)
M16C Family M32C/80, 84, 85 and 86 Groups
- M30850T2-CPE User's Manual(Up)
- M30850T2-CPE Release Notes(Up)
[Partners Info.]
OS
- ACCESS Co., Ltd.: µMore (New)
Middleware and Driver
- ACCESS Co., Ltd.: NetFront (New)
- Aplix Corporation: JBlend, MoPiD (New)
25 August 2005
[Tool News]
01 Aug 2005 issue
- The μT-Engine Development Kit R0P7145TH001MRK Released, Which Is Used for the SH7145 SuperH Family MCU
- The Real-Time OS HI7700/4 Revised to V.2.01 Release 00 (with Additional Charge)
- The Real-Time OS HI7750/4 Revised to V.2.01 Release 00 (with Additional Charge)
- The DeviceUpdater for the SuperH RISC engine, H8SX, H8S, and H8 Families Revised to V.1.06 Release 00
- The C/C++ Compiler Package for the SuperH RISC Engine Family Revised to V.9.00 Release 03
- The Real-Time OS HI7000/4 Revised to V.2.01 Release 00
- The E10A-USB Emulator Software Revised to V.2.00 Release 03
- The E8 Emulator Software Revised to V.2.04 Release 00
- A Note on Using the C/C++ Compiler Package V.6 for the H8SX, H8S, and H8 Families
- A Note on Using the Real-Time OSes M3T-MR308 and M3T-MR30
12 Aug 2005 issue
- A Note on Using the Update Program for Updating the High-performance Embedded Workshop to V.4.00.02
- A Note on Using the T-Engine Development Kits --R0P751RTH001TRK, R0P7760TH001TRK, and R0P7760TH002TRK
[Product Info.]
M16C Family M32C/80 Series
- M30850T2-CPE: CE certified. CE Marking information added.
- M30870T2-CPE: CE certified. CE Marking information added.
H8 Family
- R0E436640CPE00: CE certified. CE Marking information added.
[Download-Upgrades]
SuperH Family
- C/C++ Compiler Package: upgraded to V.9.00 Release 03
- E10A-USB emulator: upgraded to V.2.00 Release 03
- E200F emulator for SH7200 series: upgraded to V.2.00 Release 00
- Real-time OS HI7750/4: upgraded to V.2.01 Release 00
- Real-time OS HI7700/4: upgraded to V.2.01 Release 00
- Real-time OS HI7000/4: upgraded to V.2.01 Release 00
H8SX and H8S Families
- E10A-USB emulator: upgraded to V.2.00 Release 03
[Documentation-New/Updated]
SuperH Family
- Limitations on SuperH Family E10A-USB Emulator(Up)
- Precautions on Using the SH-2A E200F Emulator(Up)
M16C Family M32C/87 Group
- M30870T2-CPE User's Manual(Up)
- M30870T2-CPE Release Notes(Up)
M16C Family M32C/87 Group
- M30850T2-CPE Release Notes(Up)
H8/300H Tiny Series
- R0E436640CPE00 Release Notes(Up)
[Partners Info.]
OS
- Enea Embedded Technology: OSE Epsilon RTOS (Up)
Middleware and Driver
- Kyoto Software Research, Inc.: Flash File System Fugue (Up)
Flash and PROM Programming
- Lloyd Research Ltd.: H8000 In Circuit Programmer (New)
- Flash Support Group, Inc.: Programmer AF9708, AF9709B, AF9723 (Up)
System Integrators
- Hitachi ULSI Systems Co., Ltd. SuperH Solution Engine (Up)
5 August 2005
[Tool News]
01 Aug 2005 issue
- The μT-Engine Development Kit R0P7145TH001MRK Released, Which Is Used for the SH7145 SuperH Family MCU
- The E8 Emulator Software Revised to V.2.04 Release 00
16 Jul 2005 issue
- The C/C++ Compiler Package M3T-CC32R Revised to V.5.00 Release 00
- The Real-Time OS Debugger "Debugging Extension" Revised to V.1.05 Release 00
- The E8 Emulator Software Revised to V.2.03 Release 01
- The E7 Emulator Software Revised to V.3.00 Release 00
- A Note on Using the High-performance Embedded Workshop,an Integrated Development Environment
- A Note on Using the C Compiler Package M3T-CC32R
- Notes on Using the Real-Time OSes HI7750/4, HI7700/4, HI7000/4, and HI1000/4
- Notes on Using the C/C++ Compiler Package V.6 for the H8SX, H8S, and H8 Families of MCUs
- A Note on Using the C Compiler Packages M3T-NC308WA and M3T-NC30WA--On Defining More Than One Void Function
- A Note on Using the C Compiler Packages M3T-NC308WA and M3T-NC30WA--On Using Optimizing Option "-OR"
- A Note on Using the Real-Time OSes M3T-MR308 and M3T-MR30
- A Note on Using the E8 Emulator Software V.2.03 Release 00
- The Evaluation Version of the C Compiler Package M3T-ICC740 Bundled with the Compact Emulator M38000T2-CPE
- A Correction to E8 Emulator Additional Document for User's Manual Notes on Connecting the H8/38076RF and H8/38086RF
- Corrections to SH7080 Series, SH-2A E200F Emulator; and SuperH Family E10A-USB Emulator Additional Document for User's Manual, Supplementary Information on Using the SH7206
[Product Info.]
SuperH Family
- Real-time OS Debugger Debugging Extension:Product site opened.
- T-Engine : SH7145 μT-Engine Development Kit : (New).
- T-Engine : Page of SH7727 T-Engine Development Kit appeared.
- T-Engine : Page of SH7751R T-Engine Development Kit appeared.
- T-Engine : Page of SH7760 T-Engine Development Kit appeared.
M32R Family
- C/C++ compiler package for M32R Family [M3T-CC32R] : V.5.00 Release 00 released (Upgraded. Supports C++.)
M16C Family
- E8 : V.2.04 Release 00 released. (Support for M32C)
H8SX,H8S,H8 Family
- Real-time OS Debugger Debugging Extension:Product site opened.
- E7 : We recommend the successor "E8".
740 Family
- M38000T2-CPE : Evaluation version of the compiler package M3T-ICC740 bundled. (on 19 Jul., 2005)
[Download-Evaluation Software]
740 Family
- M3T-ICC740 V.1.01 Release 00
[Download-Upgrades]
SuperH Family
- Real-time OS Debugger Debugging Extension:V.1.05 Release 00 released.
H8SX, H8S, and H8 Family
- Real-time OS Debugger Debugging Extension:V.1.05 Release 00 released.
M16C and H8 Family
- E8 Emulator Software V.2.04 Release 00
[Download-Utilities]
Common
- DeviceUpdater(Tool for updating/adding HEW generation files) : Revised to V.1.06
[Download-Sample code]
SuperH Family
- I/O Register-defined File:Updated.
H8SX, H8S, and H8 Family
- I/O Register-defined File:Updated.
[Documentation-New/Updated]
SuperH Family
- R0P7760TH002TRK General Information Manual(New)
- R0P751RTH001TRK General Information Manual(New)
- R0P7727TH002TRK General Information Manual(New)
- R0P7145TH001MRK General Information Manual(New)
M16C Family
- E8 Emulator User's Manual(Up)
- Notes on Connecting the M32C/84, M32C/85, M32C/86, M32C/87 and M32C/88(New)
- Notes on Connecting the R8C/14, R8C/15, R8C/16, and R8C/17(Up)
- Notes on Connecting the R8C/10, R8C/11, R8C/12, and R8C/13(Up)
[Partners Info.]
OS:
- Enea Embedded Technology: OSE Epsilon RTOS (Up)
Middleware & Driver:
- Softfront: NOSKI SIP Library (SIP), NOSKI Engine (RTP/RTCP) (New)
IC Sockets and Converters (New category)
26 July 2005
[Documentation-New/Updated]
M16C, H8 Family
- Tiny/SLP E7 Emulator User's Manual(Up)
- Precautions on Using the Tiny/SLP E7 Emulator(Up)
H8/300H Tiny Series
- Notes on Connecting the H8/3664F, H8/3687F, H8/3694F, H8/36037F, H8/36057F, H8/36049F, H8/36064F, H8/36087F, and H8/36077F(Up)
H8/300L Super Low Power Series
- Notes on Connecting the H8/38327F and H8/38347F(New)
22 July 2005
[Tool News]
16 Jul 2005 issue
- A Correction to E8 Emulator Additional Document for User's Manual Notes on Connecting the H8/38076RF and H8/38086RF
01 Jul 2005 issue
- The High-performance Embedded Workshop, an Integrated Development Environment, Revised to V.4.00.02
- The Simulator Debugger M3T-PD32RSIM Revised to V.3.00 Release 00
- The Emulator Debuggers M3T-PD32RM and M3T-PD32R Revised to V.3.00 Release 00 and V.5.00 Release 00 Respectively
- The E8 Emulator Software Revised to V.2.03 Release 00
- The M3062PT2-EPBM (an MCU Board for the M16C/62P and M16C/30P Groups of MCUs) Released
- Chargeable Upgrade of Emulation Probe M3062PT-EPB Available
- Chargeable Upgrade of the M30100T-RPD-E (an Emulation Pod for the M16C/10 Series of MCUs) Available
- Free-of-Charge Upgrade of the M301N2T-PRB (TS Products; the Pod Probe for the M16C/1N Group of MCUs) Available
- A Note on Using the M32100T5-SDI-E (an Emulator for the M32R Family of MCUs)
- A Note on Using the C-Compiler Package M3T-NC30WA V.5.30 Release 02
- A Note on Using the Emulator Software Packages for the E8 and E7 Emulators
[Product Info.]
M16C Family R8C/Tiny Series
- E8 : V.2.03 Release 01 released (for R8C/14,R8C/16) (Upgraded)
[Accessory Info.-Options menu]
- E200F (SH/7124, 7125 Group) : External bus trace unit was deleted.
- E200F (SH7780 Group) : Emulator Type Number R0E0200F1EMU00 was corrected to R0E0200F0EMU00.
- E200F (SH-Mobile3 Group) : Emulator Type Number R0E0200F1EMU00 was corrected to R0E0200F0EMU00.
- E200F (SH7206 Group) : IC socket HQPACK100SD was corrected to NQPACK176SD.
- E200F (SH7083 Group) : IC socket HQPACK100SD was corrected to NQPACK100SD-ND.
- E200F (SH7149 Group) : IC socket HQPACK100SD was corrected to NQPACK100SD-ND.
- E200F (SH7146 Group) : IC socket HQPACK080SB160 was corrected to NQPACK080SB.
- E200F (SH7125 Group) : IC socket IC149-064-075-B51 was corrected to NQPACK100SD-ND.
- E200F (SH7125 Group) : FP-64A package was added.
- E10A-USB (SH7125 Group) : FP-64A package was added.
[Download-Upgrades]
H8SX, H8S, and H8 Families and M16C family
- E7 : V.2.06 Release00
[Documentation-New/Updated]
M32R Family
- C/C++ Compiler Package for M32R Family V.5.00 C/C++ Compiler User's Manual(New)
- C/C++ Compiler Package for M32R Family V.5.00 Assembler User's Manual(New)
- C/C++ Compiler Package for M32R Family V.5.00 Release Notes(New)
20 July 2005
[Download-Upgrades]
M16C and H8 Families
- E8 Emulator Software V.2.03 Release 01
11 July 2005
[Documentation-New/Updated]
M16C Family
- Notes on Connecting the R8C/18, R8C/19, R8C/1A and R8C/1B (Up)
8 July 2005
[Product Info.]
M32R Family
- Simulator Debugger for M32R Family [M3T-PD32RSIM]: V.3.00 Release 00 released. (Upgraded)
- Emulator Debugger for M32R Family [M3T-PD32RM]: V.3.00 Release 00 released. (Upgraded)
- Emulator Debugger for M32R Family [M3T-PD32R]: V.5.00 Release 00 released. (Upgraded)
7 July 2005
[Documentation-New/Updated]
H8 Family
- Notes on Connecting the H8/3664F, H8/3687F, H8/3694F, H8/36037F, H8/36057F, H8/36049F, H8/36064F, H8/36087F, and H8/36077F(Up)
- Notes on Connecting the H8/3672F, H8/36014F, and H8/36024F(Up)
- Notes on Connecting the H8/38024F and H8/38004F(New)
- Notes on Connecting the H8/38076RF and H8/38086RF (New)
- Notes on Connecting the H8/38124F and H8/38104F (New)
- Notes on Connecting the H8/38602RF (New)
- Notes on Connecting the H8/38327F and H8/38347F (New)
5 July 2005
[Tool News]
01 Jul 2005 issue
- The High-performance Embedded Workshop, an Integrated Development Environment, Revised to V.4.00.02
- The E8 Emulator Software Revised to V.2.03 Release 00
- Chargeable Upgrade of Emulation Probe M3062PT-EPB Available
16 Jun 2005 issue
- The E200F Emulator Software Revised to V.1.02 Release 00
- A Note on Using the High-performance Embedded Workshop V.4--On Reconnection to the Debugging Platform
- A Note on Using the High-performance Embedded Workshop V.4--On Using Custom Place Folders
- A Note on Using the SQMlint (the MISRA C Rule Checker)
- Notes on Using the C/C++ Compiler Package V.9 for the SuperH RISC Engine Family of MCUs
- Notes on Using the E200F and E10A-USB Emulator Software Packages
[Product Info.]
Common
- High-performance Embedded Workshop (HEW) : V.4.00.02 released (Upgraded)
M16C Family
- M3062PT2-EPB: User-replaceable MCU board M3062PT2-EPBM released. (New)
- M3062PT-EPB (Discontinued): User-replaceable MCU board M3062PT2-EPBM released. (for upgrade)
- E8: Also supports R8C/18,R8C/19,R8C/1A and R8C/1B Groups (Software updated to V.2.03 Release 00)
H8S and H8 Families
- E8 : Released for H8/300H Super Low Power and H8/300L Super Low Power Series, and H8/36077F (V.2.03 Release 00)
[Download-Upgrades]
Common
- High-performance Embedded Workshop V.4.00.02
SuperH RISC engine Family
- C/C++ compiler package V8.00 release05
M32R Family
- M3T-PD32RSIM V.3.00 Release 00
- M3T-PD32RM V.3.00 Release 00
- M3T-PD32R V.5.00 Release 00
M16C Family, H8 Family
- E8 Emulator Software V.2.03 Release 00
740 Family
- M3T-ICC740 V.1.01 Release 00
[Download-Evaluation Software]
M32R Family
- M3T-PD32RSIM V.3.00 Release 00
[Documentation-New/Updated]
Common Tool
- High-performance Embedded Workshop V.4.00.02 User's Manual (Up)
- E8 Emulator User's Manual (Up)
- C Compiler for M16C Family Application Notes (Up)
M32R Family
- M32192T2-PTC User's Manual (New)
M16C Family
- M3062PT2-EPBM User's Manual (New)
- M3062PT2-EPBM Supplemenraty Document (New)
- Notes on Connecting the M16C/62P (Up)
- Notes on Connecting the M16C/26, M16C/26A, M16C/28, and M16C/29 (Up)
- Notes on Connecting the R8C/18, R8C/19, R8C/1A and R8C/1B (New)
20 June 2005
[Tool News]
01 Jun 2005 issue
- Compact Emulator for the M32C/87 Group--M30870T2-CPE--Released
- The C/C++ Compiler Package for the SuperH RISC engine Family Revised to V.8.00 Release 05
- The Update Programs of the C/C++ Compiler Packages for the SuperH RISC engine; and the H8, H8S, and H8SX Families Bug-Fixed
- E10A-USB Emulator Software Revised to V.2.00 Release 01
- C-Compiler Package M3T-ICC740 Revised to V.1.01 Release 00
- A Hardware Tool Released in the Last Half of May 2005
- A Note on Using the High-performance Embedded Workshop V.4
- A Note on Using C-Compiler Packages M3T-NC308WA and M3T-NC30WA--On Passing a Pointer or Address to a Function as an Argument
- A Note on Using C-Compiler Package M3T-NC308WA--On Referencing Array-Type Variables Qualified with "const"
- A Note on Using C-Compiler Package M3T-NC30WA--On Using the abs Function
- A Note on Using C-Compiler Package M3T-NC30WA--On Using Preprocessing Directive #pragma BITADDRESS
[Download-Upgrades]
H8SX Family
- E6000H : upgraded to V.3.04 Release 00
SuperH RISC engine Family
- E200F : upgraded to V.1.02 Release 00
[Download-Sample code]
SuperH RISC engine Family
- I/O Register-defined File (Up)
H8SX, H8S, and H8 Family
- I/O Register-defined File (Up)
[Documentation-New/Updated]
SuperH Family
- SH-4A, SH4AL-DSP E200F Emulator Additional Document for User's Manual (New)
- Limitations on SH-4A, SH4AL-DSP E200F Emulator (Up)
H8SX Family
- Precautions on Using the H8SX E6000H Emulator (Up)
M16C, 7700, 740 Families
- PC4701U Setup Guide (Up)
M16C Family
- PC7501 Setup Guide (New)
720 Family 4500 Series
- M34519T2-CPE User's Manual (Up)
- M34519T2-CPE Release Notes (Up)
- M34552T2-CPE User's Manual (Up)
- M34552T2-CPE Release Notes (Up)
8 June 2005
[Tool News]
07 Jun 2005 issue
- A Note on Using the Evaluation Versions of Two C/C++ Compiler Packages
6 June 2005
[Tool News]
01 Jun 2005 issue
- Compact Emulator for the M32C/87 Group--M30870T2-CPE--Released
- E10A-USB Emulator Software Revised to V.2.00 Release 01
16 May 2005 issue
- DeviceUpdater for the SuperH RISC Engine; and H8SX, H8S, and H8 Families Revised to V.1.05 Release 00
- New MCU Groups Supported by Compact Emulator M38000T2-CPE
- A Hardware Tool Released in the First Half of May 2005
- A Note on Using the High-performance Embedded Workshop V.4--On Viewing Command Lines at Builds
- A Note on Using the High-performance Embedded Workshop V.4--On Changing the Version or Release of a Tool Chain to Another
- A Note on Using the Update Programs of the C/C++ Compiler Packages for the SuperH RISC Engine Family and for the H8, H8S, and H8SX Families
- A Note on Using the SuperH RISC Engine Simulator Debugger
- A Note on Using the C/C++ Compiler Package for the H8SX, H8S and H8 Families V.6.01 Release 00
- A Note on Using the M3T-NC30WA C-Compiler Package--On Using the #pragma ADDRESS Directive
- A Note on Using the M3T-NC30WA C-Compiler Package--On an Arithmetic Operation between Two Variables of Type unsigned int in a Controlling Expression
[Product Info.]
SuperH RISC engine Family
- HI7300/PX : Information on HI7300/PX V.1.00 Release 00 released (New)
M16C Family M32C/80 Series
- M30870T2-CPE : Compact Emulator for M32C/87 Group (New)
- M30850T2-CPE : Software components changed.
740 Family
- M3T-ICC740 : V.1.01 Release 00 released. (Upgraded)
[Accessory Info.-Options menu]
- PC4701U : Added R8C/Tiny Series.
- R0E521000CPE00 : Added R8C/Tiny Series.
- The image files were added under each table.
- The products in each table are able to reference the pdf file.
- 7545 Group : Deleted 36P2R-A package.
- M3062PT2-EPB : To "Mass produced".
- M3062PT-EPB : To "Discontinued".
[Documentation-New/Updated]
M16C Family M32C/80 Series
- M30870T2-CPE User's Manual (New)
- M30870T2-CPE Release Notes (New)
[Download-Upgrades]
SuperH RISC engine Family ,H8SX, H8S, and H8 Families
- E10A-USB : V.2.00 Release 01 upgraded
[FAQs]
M16C/60, M16C/30, M16C/20, M16C/10, M16C/Tiny, R8C/Tiny Series
- M3T-PD30SIM: 105208 (New)
25 May 2005
[Documentation-New/Updated]
Common Tool
- High-performance Embedded Workshop V.4.00 Release Notes (New)
SuperH Family
- Limitations on Super H™Family E10A-USB Emulator (Up)
M16C Family M32C/80 Series
- M30850T2-CPE Release Notes (Up)
M16C/62P Group
- M3062PT2-EPB User's Manual (New)
- M3062PT2-EPB Supplemenraty Document (New)
H8/300L Super Low Power Series
- Precautions on Using the H8/300L Super Low Power E6000 Emulator (New)
H8SX, H8S Family
- Notes on Usage of the H8S, H8SX Family E10A-USB Emulator (Up)
20 May 2005
[Tool News]
01 May 2005 issue
- Emulation Probe M3062PT2-EPB Released
- Compact Emulator for the H8/300H Tiny Series--R0E436640CPE00--Released
- Hardware Tools Released in the Last Half of April 2005
- Flash Development ToolKit Revised to V.3.04 Release 00
- The E8 Emulator Software Revised to V.2.02 Release 00
- A Note on Using the E8 Emulator Software V.2.01 Release 00
- A Note on Using Emulator MCUs M38K09RFS and M38K29RFS
- Ordering of Hardware Tools of the M3T-HWOTHERS Type Simplified
[Product Info.]
M16C Family
- M3062PT2-EPB : Emulation Probe for M16C/62P and M16C/30P Group [For PC7501] (New)
- M3062PT-EPB : (discontinued) * Successor : M3062PT2-EPB
740 Family
- M38000T2-CPE : Also supports 740 Family 3858 Group and 7545 Group (Upgraded)
[Accessory Info.-Options menu]
- E10A-USB : Added AH7712, AH7619, SH7124, SH7125 Group.
- E10A-USB : Added H8SX/1653 Group.
- E10A-USB : Added H8S/2378R Group.
- E6000 : Added H8S/2378R, H8S/2399R, H8S/2194, H8S/2110B Group.
- E6000 : Added H8/3052B, H8/36077, H8/38002S, H8/38024S, H8/38024R, H8/3827 Group.
- E6000 : Added EVA-chip Board HS3800EBK61H for H8/300LSP Series.
- E6000 : Discomtinued H8S/2626, H8S/2623, H8S/2398 Group.
- E6000 : Deleted H8/3687N Group.
- E8 : Added H8/300H Tiny Series.
- E7 : Added H8/36064G, H8/38327, H8/38347, H8/38024S, H8/38024R Group.
- E200F : Added SH7124,SH7125 Group.
- E200F : Emelation memory R0E0200F1MSR00,R0E0200F1MSR00(for SH Family).
- PC7501 : M3062PT2-EPB
- PC4701 : Added 3858 Group.
- PC4701 : Deleted 38K0, 38K2 Group.
- M38000T2-CPE : Added 3858, 38K2 Group.

- 740 Series 7545 Group : Deleted 36P2R-A.
- 38000 Series 38K0, 38K2 Group : Changed from "QFP" to "LQFP" for 64P6U-A.
- H8 Family : Changed from H8/3052BF to H8/3052B Group.
- H8 Family : Changed from H8/36064 to H8/36064G Group.
[Download-Utilities]
- DeviceUpdater(Tool for updating/adding HEW generation files) : Revised to V.1.05
[Download-Sample code]
SuperH RISC engine Family
- I/O Register-defined File (Up)
H8SX, H8S, and H8 Family
- I/O Register-defined File (Up)
11 May 2005
[Tool News]
01 May 2005 issue
- Emulation Probe M3062PT2-EPB Released
- Compact Emulator for the H8/300H Tiny Series--R0E436640CPE00--Released
- Flash Development ToolKit Revised to V.3.04 Release 00
- The E8 Emulator Software Revised to V.2.02 Release 00
16 Apr 2005 issue
- A Note on Using the High-performance Embedded Workshop--On Using the AutoUpdate Utility on Windows NT
- A Note on Using the High-performance Embedded Workshop--On Setting the Monitor
- A Note on Using the Optimizing Linkage Editor for the SuperH RISC Engine, H8, H8S, and H8SX Families of MCUs
- A Note on Using the Simulator Debugger for the SuperH RISC Engine; and for the H8S Families and the H8/300 Series of MCUs--On Setting Access to Memory Resources
- A Note on Using the Simulator Debugger for the H8S Family and H8/300 Series of MCUs--On Accessing System Control Register SYSCR
- A Note on Using the Simulator Debugger for the H8S Family and H8/300 Series of MCUs--On Searching for Trace Records
- A Note on Using the M16C R8C Debugger Package and the KD30 Monitor Debugger
- A Note on Using the E8 and E7 Emulator Software Products
- A Note on Using the E8 Emulator Software V.2.01 Release 00
- A Note on Using Emulator Debugger M3T-PD45M V.1.20 Release 00
[Product Info.]
SuperH RISC engine Family
- C/C++ Compiler Package Ver.7 : Known bugs reported
M16C Family
- E8 : On-Chip Debugging Emulator for R8C/Tiny, M16C/Tiny, H8/300H TIny, M16C/62P (Upgraded)
- M3062PT2-EPB : Emulation probe for M16C/62P,M16C/30P Group [for PC7501] (Under development) * Successor of M3062PT-EPB
H8/300H Tiny Series
- E8 : Also supports H8/300H Tiny Series (New)
- R0E436640CPE00 : Compact Emulator for H8/300H Tiny Series (New)
- R0E436640CPE10 : H8/300H Tiny compact emulator set for 64-pin 0.8mm-pitch QFP, FP-64A (New)
- R0E436640CPE20 : H8/300H Tiny compact emulator set for 64-pin 0.5mm-pitch LQFP, FP-64E (New)
[Accessory Info.]
- SEAL100FP : Changed to discontinued product.
- SEAL64FP : Changed to discontinued product.
- SEAL80FP : Changed to discontinued product.
- PCA4981 BARE : Changed to discontinued product.
[Accessory Info.-Options menu]
- M32100T5-SDIE-E : Added 32192 Group (Mass produced).
- PC7501 : Added M3062PT2-EPB(M16C/62P,M16C/30P,M16C/39PSeries) (Under development).
- PC7501 : Added M16C/60 Series M16C/6S Group (Mass produced).
- PC4701 : Added M16C/60 Series M16C/6S Group (Mass produced). -
- PC4701 : Added 740 Series 7546, 7547 Group (Mass produced).
- R0E436640CPE00 : Added H8 300H/Tiny Series(Mass produced).
- M38000T2-CPE : Added 740 Series 7546, 7547 Group (Mass produced).
[Download-Upgrades]
SuperH RISC engine Family ,H8SX, H8S, and H8 Families
- Flash Development Toolkit V.3.04 Release 00
M16C/Tiny, R8C/Tiny, H8/300H Tiny and M16C/62P
- E8 Emulator Software V.2.02 Release 00
[Download-Evaluation Software]
SuperH RISC engine Family, H8SX, H8S, and H8 Families, M16C Family
- Flash Development Toolkit V.3.04 Release 00
[Partners Info.]
Coding Tools:
- KPIT Infosystems Limited: KPIT GNU Tools (New)
Emulation and Debugging:
- Sophia Systems Co., Ltd.: Emulator HyperSTAC, EJ-Debuger, UniSTAC II (Up)
[Documentation-New/Updated]
Common Tool
- E8 Emulator User's Manual (Up)
M16C Family M16C/60 Series
- M306S0T-PRB User's Manual (New)
H8/300H Tiny Series
- Notes on Connecting the H8/3664F, H8/3687F, H8/3694F, H8/36037F, H8/36057F, H8/36049F, H8/36064F, and H8/36087F (New)
- Notes on Connecting the H8/3672F, H8/36014F,and H8/36024F (New)
- Notes on Connecting the H8/36902F and H8/36912F (New)
- R0E436640CPE00 User's Manual (New)
- R0E436640CPE00 Release Notes (New)
- R0E436640CPE10 Release Notes (New)
- R0E436640CE20 Release Notes (New)
- R0E436640CFG20 User's Manual (New)
- R0E436640CFK20 User's Manual (New)
21 Apr 2005
[Tool News]
16 Apr 2005 issue
- A Note on Using the E8 Emulator Software V.2.01 Release 00
01 Apr 2005 issue
- Pod Probe M301N2T-PRB Released, Which Is Used for the M16C/1N Group of MCUs
- Compact Emulator M34509T2-CPE Released, Which Is Used for the 4508 and 4509 Groups of MCUs
- Hardware Tools Released in the Last Half of March 2005
- The High-performance Embedded Workshop, an Integrated Development Environment, Revised to V.4.00.01
- DeviceUpdater (for HEWs Included with the SuperH RISC engine, H8SX, H8S and H8 Family Devices) Revised to V.1.04 Release 00
- Debugger Package M16C R8C Revised to V.1.00 Release 01
- Emulator Debugger M3T-PD45M Revised to V.1.20 Release 00
- A Note on Using the High-performance Embedded Workshop--On Creating Assembler Project Workspaces
- A Note on Using the E10A-USB and E10A Emulators
- A Note on Using the E200F and E10A-USB Emulators for the SH-2A Series of MCUs
- A Note on Using the M3T-NC308WA C-Compiler Package
- A Note on Using the M16C R8C Debugger Package V.1.00 Release 00
[Product Info.]
M32R Family
- M32100T2-SDI-E : Supports 32186, 32192, and 32196 Groups.
[Accessory Info.-Options menu]
- M34509T2-CPE : NEW
- E6000 : Deleted H8S/2200 Series 2276 Group.
[Download-Upgrades]
SuperH RISC engine Family HI Series OS
- HI7700/4 V.1.03 Release 02
- HI7000/4 V.2.00 Release 02
[Technical Update]
- HI7700/4 The restriction about DSP
- HI7000/4 V.2 The restriction about register bank in SH-2A and Sh2A-FPU
- HI7700/4 revised to V.1.03 Release 02
- HI7000/4 revised to V.2.00 Release 02
12 Apr 2005
[Tool News] 11 Apr 2005 issue
- The E8 Emulator Software Revised to V. 2.01 Release 00
[Product Info.]
M16C Family
- E8: On-Chip Debugging Emulator for R8C/Tiny, M16C/Tiny and M16C/62P (Upgraded)
[Documentation-New/Updated]
M16C Family
- E8 Emulator Additional Document for User's Manual R0E00080KCE00EP3(New)
- E8 Emulator Additional Document for User's Manual R0E00080KCE00EP4(New)
[Download-Upgrades]
M16C Family R8C/Tiny, M16C/Tiny and M16C/62P
- E8 Emulator Software V.2.01 Release 00
11 Apr 2005
[Download-Utilities]
- DeviceUpdater(Tool for updating/adding HEW generation files) : Revised to V.1.04
[Download-Sample code]
SuperH RISC engine Family
- I/O Register-defined File (Up)
H8SX, H8S, and H8 Family
- I/O Register-defined File (Up)
05 Apr 2005
[Tool News]
01 Apr 2005 issue
- Compact Emulator M34509T2-CPE Released, Which Is Used for the 4508 and 4509 Groups of MCUs
- The High-performance Embedded Workshop, an Integrated Development Environment, Revised to V.4.00.01
- DeviceUpdater (for HEWs Included with the SuperH RISC engine, H8SX, H8 and H8 Family Devices) Revised to V.1.04 Release 00
- Debugger Package M16C R8C Revised to V.1.00 Release 01
- Emulator Debugger M3T-PD45M Revised to V.1.20 Release 00
16 Mar 2005 issue
- The C/C++ Compiler Package for the H8, H8S, and H8SX Families Revised to V.6.01 Release 00
- The Emulator Software for the E10A-USB Emulator Revised to V.1.11 Release 01
- Hardware Tool Released in the First Half of March 2005
- A Note on Using the High-performance Embedded Workshop--On Debugging ELF/DWARF2-Formatted Load Modules
- A Note on Using the High-performance Embedded Workshop--On Changing a Toolchain or Its Version to another
- A Note on Using the High-performance Embedded Workshop V.4.00.00--On Using the Navigation Window
- A Note on Using the C/C++ Compiler Packages for the SuperH RISC Engine; and the H8, H8S and H8SX Families (Windows Versions Only)
- A Note on Using the Simulator Debuggers for the SuperH RISC Engine; and the H8, H8S, and H8SX Families
- A Note on Using the Simulator Debugger for the SuperH RISC Engine Family--On Debugging Target Programs after Simulations of SH2A FPUs, SH-4A MCUs, and SH4AL DSPs
- A Note on Using the E10A Emulator
- A Note on Using Emulation Pod M30100T-RPD-E
- Release of the EWS and Linux Versions of Several Real-Time OSes, Compiler Packages, and Assembler Packages Discontinued
[Product Info.]
Common
- High-performance Embedded Workshop (HEW) : Integrated development environment (Upgraded to V.4.00.01)
M16C Family
- M301N2T-PRB : Pod Probe for M16C/1N Group [for PC4701U] (New)
- M306S0T-PRB : Signal Converter Board for M16C/6S Group M16C/6S0 [for PC7501/PC4701U] (New)
4500 Series
- M34509T2-CPE : Compact Emulator for 4500 Series 4508 and 4509 Groups (New)
- M34519T2-CPE : Software (M3T-PD45) updated.
- M34552T2-CPE : Software (M3T-PD45) updated.
[Accessory Info.]
- 3823 Group (M38000T2-CPE) Example : NEW
- 3823 Group (PC4701) Example : NEW
- List of recommended accessories (740 family) : Added 3823 Group.
- Quick Reference (4500 Series) : Added M34509T2-CPE.
[Accessory Info.-Options menu]
- PC4701U : Added 38000 Series 3823 Group.
- M38000T2-CPE : Added 38000 Series 3823 Group.
[Partners Info.]
Emulation and Debugging:
- Yokogawa Digital Computer Corporation: Full-range ICE from Full-ICE to JTAG: advice Series, advicePLUS, advicePOCKET (Up)
Flash and PROM Programming:
- Yokogawa Digital Computer Corporation In-circuit Flash Micom Programmer NET IMPRESS (Up)
System Integrators:
- Hitachi ULSI Systems Co., Ltd.: SuperH Solution Engine (New)
[Documentation-New/Updated]
M32C/90 ,80, M16C/80, 70 Series
- High-performance Embedded Workshop User's Manual (Up)
M16C/60 30, Tiny, 20, 10 Series
- High-performance Embedded Workshop User's Manual (Up)
- M301N2T-PRB User's Manual (New)
R8C/Tiny Series
- High-performance Embedded Workshop User's Manual (Up)
720 Family 4500 Series
- M34509T2-CPE User's Manual (New)
- M34509T2-CPE Release Notes (New)
[Download-Upgrades]
Common
- High-performance Embedded Workshop V.4.00.01
M16C Family M16C/60,30,20,10,Tiny and R8C/Tiny Series
- Debugger Package V.1.00 Release 01
720 Family 4500 Series
- M3T-PD45M V.1.20 Release 00
[Technical Update]
- Leakage current from the E10A emulator
- Problem with the E10A Emulator
29 Mar 2005
[Download-Upgrades]
SuperH RISC engine Family
C/C++ Compiler Packcage V.9.00 Release 02
23 Mar 2005
[Tool News] 01 Mar 2005
- The High-performance Embedded Workshop, an Integrated Development Environment, Provided with the AutoUpdate Utility
- The C/C++ Compiler Package for the SuperH RISC Engine Family Revised to V.9.00 Release 02
- The Emulator Software for the E10A-USB Emulator Revised to V.1.11 Release 00
- C Compiler Package M3T-NC308WA Revised to V.5.20 Release 02
- The Contents of the C-Compiler Package M3T-NC30WA V.5.30 Release 02 Modified
- A Note on Using the High-performance Embedded Workshop V.4.00.00--On Docked View of the C Watch Window
- A Note on Using the High-performance Embedded Workshop V.4.00.00--On Saving and Restoring Symbols in the C Watch Window
- A Note on Using the High-performance Embedded Workshop V.4.00.00--On Debugging Members of the R8C/Tiny Series of MCUs
- Supplements to Renesas Tool News on the High-performance Embedded Workshop Issued on January 26, 2005--Three Problems Arising at Using the monitor_set Command Fixed
- Notes on Using C-Compiler Package M3T-NC308WA
- A Note on Using C-Compiler Package M3T-NC30WA--On Using Assembler Directive Commands
- A Note on Using C-Compiler Package M3T-NC30WA V.5.30 Release 02
- A Note on Using C-Compiler Package M3T-NC30WA--On Calling String Handling Functions in the Standard Library
- A Note on Using Emulation Pods for the PC4701 Emulator
- Information on Renesas's Development Software Products Capable of Running on Windows XP Service Pack 2
[Partners Info.]
Middleware and Driver:
- M-Systems Inc.: TrueFFS for DiskOnChip (New)
[Download-Upgrades]
SuperH RISC engine Family
- E10A-USB V.1.11 Release 01
H8SX, H8S, and H8 Families
- E10A-USB V.1.11 Release 01
SuperH RISC engine Family
- HI Series OS HI7700/4 V.1.03 Release 01
[Download-Evaluation Software]
H8SX, H8S, and H8 Families
- C/C++ Compiler Packcage V.6.01 Release 00
[Technical Update]
- HI7700/4 V.1.03 Release 01 Updates
- Problem with the RTOS Extension Function in the H8SX E6000H Emulator (HS1650EPH60H)
07 Mar 2005
[Tool News]
01 Mar 2005
- The High-performance Embedded Workshop, an Integrated Development Environment, Provided with the AutoUpdate Utility
- C Compiler Package M3T-NC308WA Revised to V.5.20 Release 02
- The Contents of the C-Compiler Package M3T-NC30WA V.5.30 Release 02 Modified
16 Feb 2005
- SQMlint (the MISRA C Rule Checker) Revised to V.1.02 Release 00
- A Note on Using the High-performance Embedded Workshop--On the Automatic Backup Function of Workspaces
- A Note on Using the High-performance Embedded Workshop V.4.00.00--On Default Options in the Workspace Tab
- A Note on Using the Update Program for Updating the High-performance Embedded Workshop to V.4.00.00
- A Note on Using the High-performance Embedded Workshop V.4.00.00--On Specifying Parameters of the monitor_set Command
- A Note on Using the High-performance Embedded Workshop V.4.00.00--On Specifying Radixes in HDI Commands
- A Note on Using the High-performance Embedded Workshop V.4.00.00--On Specifying Address Parameters in HDI Commands
- A Note on Using C-Compiler Package M3T-CC32R V.4.30 Release 00
- A Note on Using the C/C++ Compiler Package V.8 for the SuperH RISC Engine Family
- A Note on Using C-Compiler Packages M3T-NC308WA and M3T-NC30WA
- A Note on Using Emulator Debuggers M3T-PD308MF, M3T-PD308F, M3T-PD30MF, and M3T-PD30F; and the M16C R8C Debugger Package
- A Note on Using C-Compiler Package M3T-NC30WA
[Product Info.]
Common
- High-performance Embedded Workshop (HEW) : Supports the auto-updater.
- PDSDK COM Kit
- I/O DLL Kit M16C Family
- M3T-NC308WA: C compiler for M32C/90, M32C/80, M16C/80 Series (Upgraded)
- M3T-NC30WA: Supports the auto-updater (Upgraded)
- E8 : CD-ROM components changed.
740 Family
- M38000T2-CPE : Supports 740 Family 38000 Series 3823 Group (Upgraded)
- M3823AT-RLFS : Emulator MCU Board for 38000 Series 3823 Group (New)
[Documentation-New/Updated]
H8SX, H8S, and H8 families
- H8S H8/300 Series C/C++ Compiler Assembler Optimizing Linkage Editor Compiler Package Ver.6.01 Users Manual (Up)
740 Family
- M3823AT-RLFS User's Manual (New)
[Download-Evaluation Software]
M16C Family M32C/90,80,M16C/80 Series
- M3T-NC308WA V.5.20 Release 02
M16C Family M16C/60,30,Tiny,20,10 and R8C/Tiny Series
- M3T-NC30WA V.5.30 Release 02
[Download-Upgrades]
M16C Family M32C/90,80,M16C/80 Series
- M3T-NC308WA V.5.20 Release 02
M16C Family M16C/60,30,Tiny,20,10 and R8C/Tiny Series
- M3T-NC30WA V.5.30 Release 02
[Partners Info.]
Emulation and Debugging:
- Tokyo Eletech Corporation: NQPACK families, CSPACK families, SICA (New)
Flash and PROM Programming:
- Tokyo Eletech Corporation: SICA (New)
[Technical Update]
- The C/C++ Compiler Packages for the SuperH RISC engine family Revised to Their V.9.00 Release 01
- Problem with the E10A-USB Emulator while Using the SH7290
01 Mar 2005
[Download-Upgrades]
SuperH RISC engine Family
- E10A-USB V.1.11 Release 00
H8SX, H8S, and H8 Families
- E10A-USB V.1.11 Release 00
21 Feb 2005
[Tool News] 01 Feb 2005
- Compact Emulator M30850T2-CPE Released (For the M32C/84, M32C/85, and M32C/86 Groups of MCUs)
- Emulation Probe M30880T-EPB Released (For the M32C/88 Group of MCUs)
- Emulation Pod M306H5T3-RPD-E Released (For the M306H5 MCU)
- A Hardware Tool Released in the Last Half of January 2005
- DeviceUpdater (for HEWs Included with the SuperH RISC engine, H8SX, H8S and H8 Family Devices) Revised to V.1.03 Release 00
- C Compiler Package M3T-NC30WA Revised to Its V.5.30 Release 02
- An Emulator Software Component for the E7 Emulator Revised to Its V.2.06 Release 00
- A Note on Using the High-performance Embedded Workshop--On Changing the Tool Chain of the SuperH RISC Engine Family C/C++ Compiler Package V.7.xx to Its V.9.00
- A Note on Using the High-performance Embedded Workshop--On Changing the Tool Chain of the SuperH RISC Engine Family C/C++ Compiler Package V.8.xx to Its V.9.00
- A Note on Using C-Compiler Packages M3T-NC308WA and M3T-NC30WA--On Using the Tool for Enhancing the Scan All Dependencies Function
- A Note on Using C-Compiler Packages M3T-NC308WA and M3T-NC30WA--On Calling a Function Declared to Be typedef and Returning a Structure
- A Note on Using C-Compiler Package M3T-NC30WA--On Right Shifting 4-Byte Variables of Type int
- A Note on Using C-Compiler Package M3T-NC30WA--On Using switch Statements
- A Correction to Tiny/SLP E7 Emulator Additional Document for User's Manual
[Product Info.]
Common
- High-performance Embedded Workshop (HEW) : V.4.00.00 released (7 Feb 2005) and page renewed
- MISRA C Rule Checker SQMlint : V.1.02 Release 00, supports H8SX, H8S, H8 (Upgraded)
[Download-Evaluation Software]
Common Tool
- MISRA C Rule Checker SQMlint V.1.02 Release 00
[Download-Upgrades]
Common Tool
- MISRA C Rule Checker SQMlint V.1.02 Release 00
SuperH RISC engine Family
- E10A-USB V.1.10 Release 00
H8SX, H8S, and H8 Families
- E10A-USB V.1.10 Release 00
[Accessory Info.-Options menu]
- E8 : Added R8C/Tiny Series (Mass produced).
- E10A-USB : Added SH7780 Series SH7780 Group (Mass produced).
- E10A-USB : Added SH7700 Series SH7720 Group (Mass produced).
- E10A-USB : Added SH7600 Series SH7618 Group (Mass produced).
- E10A-USB : Added SH7200 Series SH7206 Group (Mass produced).
- E10A-USB : Added SH7047 Series SH7047 Group (Mass produced).
- E10A-USB : Added SH7080 Series SH7083,7084,7085,7086 Group (Under development).
- E10A-USB : Added SH-Mobile3,J2,V2,L (Under development)
- E10A-USB : Added H8SX/1500 Series H8SX/1520 Group (1525,1527) (Under development).
- E10A-USB : Added H8S/2100 Series H8S/2168 Group (Mass produced).
- E10A-USB : Added H8S/2100 Series H8S/2114 Group (Mass produced).
- E10A-USB : Added license tool information.
- E10A-USB : Deleted SH7729 Group.
- E10A : SH Family are "Mass produced". Added "Please shift to E10A-USB" for Note.
- E10A : H8SX/1500 Series H8SX/1520 (1525,1527) Group are "Mass produced". Added "Please shift to E10A-USB" for Note.
- E10A : H8S/2300 Series 2378,2368,2339,2338,2329,2328,2319,2318 Group are "Mass produced". Added "Please shift to E10A-USB." for Note.
- E200F : Added SH-Mobile3 Series (Mass produced).
- E200F : Added SH7780 Series SH7780 Group (Under development).
- E200F : Added SH7200 Series SH7206 Group (Under development).
- E200F : Added SH7080 Series SH7083,7084,7085,7086 Group (Under development).
- E6000H : Added SH7047 Series SH7109,7107,7105,7049,7047 Group (Mass produced).
- E6000H : Added SH7046 Series SH7108,7106,7104 Group (Mass produced).
- E8000 : SH7700 Series (SH7709S,SH7709A,SH7706,SH7729R,SH7729,SH7751R,SH7751,SH7750R,SH7750S)   ->Noted "discontinued" for Emulator Type Number.
- E8000 : SH-Mobile1, SH-MobileV ->Noted "discontinued" for Emulator Type Number
- E6000 : Added H8S/2600 Series H8S/2649 Group (Mass produced).
- E6000 : Added H8S/2600 Series H8S/2639 Group (Mass produced).
- E6000 : Added H8/300H H8/3029 (Mass produced).
- E6000 : Added H8/300L SLP Series H8/3802 Group (Mass produced).
- E6000 : Added H8/300 Series H8/3577 Group (Mass produced).
- E6000 : Added H8/300 Series H8/3567 Group (Mass produced).
- E10T-USB : Added H8/300H Series H8/3048F-ONE (H8/6048B) Group (Mass produced).
- E10T-USB : Added H8/300H Series H8/3029 Group (Mass produced).
- E10T : 3048, 3029 Group are "Mass produced". Added "Please shift to E10T-USB." for Note.
- E10T : Excluding 3048,3029 Group are "Mass produced". Added "Please shift to E7." for Note.
- SH7200 Series : Corrected from SH7200 Series to 7206 Series.(Minor revision)
- SH-Mobile1 : Added(or orrected) BP-240A,BP-256C.(Minor revision)
- SH-MobileJ : Added(or orrected) BP-225C.(Minor revision)
- SH-MobileV : Added(or orrected) BP-256C.(Minor revision)
- SH-MobileJ2 : Added(or orrected) BP-256C.(Minor revision)
- SH-MobileV2 : Added(or orrected) BP-408C.(Minor revision)
- SH-MobileL : Added(or orrected) BP-281C.(Minor revision)
- SH-Mobile3 : Added(or orrected) BP-409C.(Minor revision)
- H8/300H Tiny H8/36902 Series : Corrected from "H8/300H Tiny H8/36902" to "H8/300H Tiny H8/36902G".(Minor revision)
- H8/300H Tiny H8/36912 Series : Corrected from "H8/300H Tiny H8/36912" to "H8/300H Tiny H8/36912G".(Minor revision)
- H8/300H SLP H8/38602 Series : Corrected from "H8/300H SLP H8/38602" to "H8/300H SLP H8/38602R".(Minor revision)
[Accessory Info.]
- SEAL80FPS : Changed to discontinued product.
[Documentation-New/Updated]
M16C/60 30, Tiny, 20, 10 Series
- M16C R8C Simulator Software User's Manual (New)
- Introduction I/O Script Sample Programs(New)
R8C/Tiny Series
- M16C R8C Simulator Software User's Manual (New)
- Introduction I/O Script Sample Programs(New)
[Partners Info.]
Flash and PROM Programming:
- Data I/O Corporation: FlashPAK, PS288/PS300, RoadRunner (Up)
[FAQs]
M32R Family
- M3T-CC32R: 102909 (New)
15 Feb 2005
[Tool News] 14 Feb 2005
- A Note on Using Update Program hewv4000u.exe for Updating the High-performance Embedded Workshop to V.4.00.00
07 Feb 2005
[Tool News]
01 Feb 2005
- Compact Emulator M30850T2-CPE Released (For the M32C/84, M32C/85, and M32C/86 Groups of MCUs)
- Emulation Probe M30880T-EPB Released (For the M32C/88 Group of MCUs)
- Emulation Pod M306H5T3-RPD-E Released (For the M306H5 MCU)
- DeviceUpdater (for HEWs Included with the SuperH RISC engine, H8SX, H8S and H8 Family Devices) Revised to V.1.03 Release 00
- C Compiler Package M3T-NC30WA Revised to Its V.5.30 Release 02
26 Jan 2005
- The High-performance Embedded Workshop, an Integrated Development Environment, Revised to Its V.4.00.00
- The Debugger Package V.1.00 Release 00 for the M16C/60, M16C/30, M16C/20, M16C/10, M16C/Tiny, and R8C/Tiny Series of MCUs Released
- The Emulator Debugger for the E8 Emulator Revised to its V.2.00 Release 00
16 Jan 2005
- The C/C++ Compiler Packages for the SuperH RISC engine family Revised to Their V.9.00 Release 01
- The E6000H's Emulator Software Products for the H8SX Family Revised to Their V.3.03 Release 01
- A Note on Using the High-performance Embedded Workshop, an Integrated Development Environment
- A Note on Using the TM, an Integrated Development Environment
- Quantity Discounts Offered on the SQMlint (the MISRA C Rule Checker)
[Product Info.]
M16C Family M32C/80 Series
- M30850T2-CPE : Compact emulator for M32C/84, M32C/85, M32C/86 Group (New)
- PC7501 : Supports M32C/88 Group.
- M30880T-EPB : Emulation probe for M32C/88 Group [for PC7501] (New)
- M30870T-EPB : Product picture changed.
- M30850T-EPB : Product picture changed.
M16C Family M16C/60,30,Tiny,20,10 Series
- M306H5T3-RPD-E : Emulation Pod for M16C/6H Group M306H5 [for PC4701] (New)
- M3T-NC30WA : Upgraded.
- M3T-PD30SIM : The successor "M16C R8C Simulator Debugger" released.
- M3T-PD30F: The successor "M16C R8C PC7501 Emulator Debugger" released.
- M3T-PD30: The successor "M16C PC4701 Emulator Debugger" released.
- PC7501 : Software updated (for M16C/60, M16C/30 and M16C/Tiny users)
- PC4701U : Software updated (for M16C/60, M16C/30, M16C/Tiny, M16C/20 and M16C/10 users)
- M30290T2-CPE: Software updated.
M16C Family R8C/Tiny Series
- E8 : Software updated.
- M3T-NC30WA : Upgraded.
- M3T-PD30SIM : The successor "M16C R8C Simulator Debugger" released.
[Accessory Info.]
- M32C/80 Series M32C/84,85,86 Group (M30850T2-CPE) Example : (New)
- M32C/80 Series (PC7501) Example : Added for M30880T-EPB.
- M306H5T3-RPD-E : (New)
[Accessory Info.-Options menu]
- M30850T2-CPE : Added M32C/84, M32C/85, M32C/86 Group.
- PC7501 : Added M30880T-EPB Group.
[Documentation-New/Updated]
M32C/90 ,80, M16C/80, 70 Series
- High-performance Embedded Workshop User's Manual (New)
- M30880T-EPB User's Manual (New)
- M30850T2-CPE User's Manual (New)
- M30850T2-CPE Release Notes (New)
M16C/60 30, Tiny, 20, 10 Series
- High-performance Embedded Workshop User's Manual (New)
- M306H5T3-RPD-EUser's Manual (New)
R8C/Tiny Series
- High-performance Embedded Workshop User's Manual (New)
[Download-Evaluation Software]
M16C/60,M16C/30,M16C/20,M16C/10,M16C/Tiny,R8C/Tiny Series
- M3T-NC30WA V.5.30 Release 02
[Download-Upgrades]
Common Tool
- High-performance Embedded Workshop V.4.00.00
SuperH RISC engine family
- SuperH RISC engine C/C++ Compiler Package : V.9.00 Release 01
M16C/60,M16C/30,M16C/20,M16C/10,M16C/Tiny,R8C/Tiny Series
- M3T-NC30WA V.5.30 Release 02
- Debugger Package V.1.00 Release 00
R8C/Tiny Series
- E8 Emulator Debugger V.2.00 Release 00
H8SX, H8S, and H8 Families
- E7 : V.2.06 Release00
[Download-Utilities]
Deviceupdater
- Upgraded to V.1.03
[Download-Sample code]
H8SX, H8S, and H8 Families
- I/O Register-defined File: updated.
[Partners Info.]
Coding Tools:
- Red Hat, Inc.: Red Hat® GNUPro® (New)
Flash and PROM Programming:
- Minato Electronics Inc.: Model 1894 (New)
- Wave Technology Co., Ltd.: Flash programming and testing system Y1100-8T (Up)
[FAQs]
R8C/Tiny Series
- E8 emulator: 102883, 102884 (New)
R8C/Tiny Series / H8SX, H8S, and H8 Families
- E7 emulator: 102338 (Up)
[Technical Update]
- Problem with trigger output for on-chip break function
20 Jan 2005
[Product Info.]
M16C Family M16C/60 Series
- PC4701U : Supports M306H5
- M306H5T3-RPD-E : Emulation probe for M16C/6H Group M306H5 [for PC4701] (Under development)
[Download-Upgrades]
H8SX family
- E6000H Emulator Software V.3.03 Release 01
[Accessory Info.-Options menu]
- M30850T2-CPE : Added (M32C/85 Group).
- M30870T2-CPE : Added (M32C/87 Group).
- PC4701U : Added M306H5T3-RPD-E (M306H5 Group).

- PC7501 : Discontinued for M306N4T-EPB (M16C/6N Group).
- PC4701U : Discontinued for M16C/20 Series M302N1 and M302N2 Group.
- PC4701U : Discontinued for 38000 Series 3812, 38B5 and 38B7 Group.
- PC4701U : Discontinued for 7600 Series 7632 Group.
- PC4701U : Discontinued for 7900 Series.
- PC4701U : Discontinued for 38000 Series 3850 Group 42P2R-A/E.
- PC4701U : Discontinued for 740 Series 7516 Group 44PJX-A.
- PC4701U : Discontinued for M306N4T3-RPD-E (M16C/6N Group).
- PC4504 : Discontinued for 4500 Series 4580 Group.
- PC4400: Discontinued.
[Partners Info.]
Coding Tools:
- dSPACE GmbH: Rapid Control Prototyping, Bypassing, Codegenerator TargetLink, dSPACE Calibration System (Up)
OS:
- ETAS Group: RTA-OSEK (Up)
Middleware and Driver:
- IAR Systems, Inc.: IAR MakeApp, IAR visualSTATE (Up)
[FAQs]
On-chip Debuggers
-E7 emulator
102815 (New) 
-E10A emulator
102816 (New)
-E10A-USB emulator
102817 (New)
07 Jan 2005
[Tool News] 16 Dec 2004
- Free-of-Charge Upgrade of MCU Boards--M34519T-MCU and M34524T-MCU--for MCUs in the 4500 Series
- A Note on Using the High-performance Embedded Workshop (an Integrated Development Environment)--On Incorrect Installation of the UBROF.DLL File for Reading UBROF-Formatted Load Modules
- A Note on Using the High-performance Embedded Workshop (an Integrated Development Environment)--On Using the Network Facilities
- A Note on Using the PDSDK COM Kit
- A Note on Using the SQMlint (the MISRA C Rule Checker)--On Using the __sectop() and __secend() Operators
- A Note on Using the SQMlint (the MISRA C Rule Checker)--On Defining Syntactically Incorrect Structures
- A Note on Using the M3T-NC308WA and M3T-NC30WA C-Compiler Packages--On Evaluation of Elements of an Array in the Controlling Expression of an If Statement
- A Note on Using the M3T-NC308WA and M3T-NC30WA C-Compiler Packages--On Evaluation of Members of a Structure in the Controlling Expression of an If Statement
- A Note on Using the M3T-NC308WA and M3T-NC30WA C-Compiler Packages--On Using the -OFFTI Compile Option
- A Note on Using the E8 Emulator Software V.1.02 Release 00--On Reprogramming Flash Memory Using the Flash Development Tool Kit Ver.3.3
[Accessory Info.]
- M16C/6H Group (M306H5) Example : NEW
- Quick Reference:Added M306H5 Group.
- List of recommended accessories (M16C family):Added M306H5 Group.
- M3T-FLX-100NRB:Corrected for image picuture (Deleted YQSOCKET100RBF).
- M32176T-PTC:Corrected for picture for attaching procedure.
[Accessory Info.-Options menu]
- PC4701U : Added M306H5T3-RPD-E (M16C/6H5 Group).
[FAQs]
Emulator
-E7
102625 (Up)
-E10A-USB
102612 (New)
M16C Family
- M3T-NC308WA: 102624 (New)
- M3T-NC30WA: 102624 (New)
[Partners Info.]
Coding Tools:
- IAR Systems, Inc.: IAR Embedded Workbench (Up)
OS:
- Accelerated Technology, Embedded Systems Division of Mentor Graphics: Real Time Operating System Nucleus PLUS, Nucleus µiPLUS (Up)
- CMX Systems, Inc.: CMX-RTX, CMX-Tiny+ (Up)
- MontaVista Software: MontaVista Linux (New)
Middleware and Driver:
- CMX Systems, Inc.: CMX-MicroNet, CMX TCP/IP, CMX-FFS, CMX-FFS-FAT (New)
- Grape Systems Inc.: GR-USB Series, GR-PictBG (New)
- IAR Systems, Inc.: IAR visualSTATE (Up)
- OSA Technologies: IPMI Firmware Suite (New)