Image
The V850 microcontrollers can be used in various middle-range to high-end applications. The V850ES core products are affordable and can be easily incorporated into systems that use 16-bit controllers. The V850E1 core was developed to provide high performance, and its successor, the V850E2M core, is the best choice for applications requiring top-level processing power. The V850 Family has a large portfolio, including automotive-specific MCUs, motor control ASSP and general industrial MCUs.
All products in this family are obsolete or not recommended for new designs. If you are looking for information or documentation for a specific product, please use the site search function to find information.
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
PLP |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
32-bit Microcontrollers (Non Promotion) | V850 | 32 | 0 | 121 | 0 | No | No | No | No | N/A | |||||||||||
32-bit Microcontrollers (Non Promotion) | V850 | 32 | 0 | 176, 180 | 0 | No | No | No | No | N/A | |||||||||||
32-bit Microcontrollers (Non Promotion) | V850E1 | 32 | 512, 2048 | 0 | 20, 84 | 144 | 3.5 - 5.5 | 32, 64 | 2, 3 | 98 | 16-bit x 13-ch, 16-bit x 17-ch | 10-bit x 12-ch, 10-bit x 16-ch | No | Yes | No | Yes | N/A | LQFP | -40 to 85°C | ||
32-bit Microcontrollers | V850E1 | 32 | 512, 1024, 1280, 1536 | 0 | 92, 76, 60 | 144, 176 | 2.85 - 3.6 | 48 | 1, 2 | 128, 156 | 16-bit x 13-ch | 10-bit x 16-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | N/A | LQFP | -40 to 85°C | |
32-bit Microcontrollers | V850E2M | 32 | 1024 | 32 | 80 | 144 | 4.5 - 5.5 | 160 | 2 | 73 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 22-ch | No | Yes | No | Yes | N/A | -40 to 125°C | |||
32-bit Microcontrollers | V850E2M | 32 | 384 | 16 | 24 | 100 | 3 - 5.5 | 80 | 2 | 46 | 16-bit x 22-ch, 32-bit x 4-ch | 12-bit x 18-ch | No | Yes | No | Yes | N/A | -40 to 125°C | |||
32-bit Microcontrollers (Non Promotion) | V850E2M | 32 | 1024, 1536 | 32 | 160, 192 | 100, 144 | 3 - 3.6 | 160 | 0, 1, 2 | 58, 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 4-ch, 10-bit x 8-ch, 10-bit x 12-ch, 10-bit x 16-ch | Yes | Yes | No | Yes | 8-bit x 2-ch | N/A | -40 to 85°C, -40 to 105°C | ||
32-bit Microcontrollers (Non Promotion) | V850ES | 32 | 128, 256 | 32 | 8, 16 | 64, 100 | 3.3 - 5.5 | 32 | 1, 2 | 51, 84 | 16-bit x 7-ch, 16-bit x 8-ch | 10-bit x 10-ch, 10-bit x 16-ch | No | Yes | No | Yes | N/A | LQFP | -40 to 85°C | 14.68 | |
32-bit Microcontrollers (Non Promotion) | V850ES | 32 | 128, 192, 256 | 0 | 12, 16, 8 | 64, 100 | 3.3 - 5.5 | 20 | 1 | 51, 84 | 16-bit x 6-ch | 10-bit x 10-ch, 10-bit x 16-ch | No | No | No | Yes | N/A | LQFP | -40 to 85°C, -40 to 110°C | 12.5 | |
32-bit Microcontrollers | V850ES | 32 | 256 | 0 | 16 | 144 | 3.7 - 5.5 | 32 | 0 | 128 | 16-bit x 9-ch | 10-bit x 24-ch | No | Yes | No | Yes | N/A | -40 to 85°C | |||
32-bit Microcontrollers (Non Promotion) | V850ES | 0 | 64, 80, 100, 144 | 0 | No | No | No | No | N/A | ||||||||||||
32-bit Microcontrollers (Non Promotion) | V850ES | 32 | 0 | 80, 100, 144 | 0 | No | No | No | No | N/A | |||||||||||
32-bit Microcontrollers | V850ES | 32 | 256, 384, 512, 1024 | 0 | 40, 24, 60, 32 | 100 | 2.85 - 3.6 | 32 | 1 | 84 | 16-bit x 8-ch | 10-bit x 12-ch | No | Yes | No | Yes | 8-bit x 2-ch | N/A | LQFP | -40 to 85°C | 15.13 |