Overview

Description

The V850E2/Mx4 is a 32-bit single-chip microcontroller that integrates up to two V850E2M 32-bit RISC CPU cores, which were developed by enhancing the performance of the V850E1 CPU and V850E2 CPU. The V850E2/Mx4 includes flash memory, RAM, and various peripheral functions, and is used to perform large-capacity data processing and advanced real-time control.

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RI850V4 V1 Real-time OS for V850 Family
μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
ITRON OS Renesas
C Compiler Package for V850 Family
C Compiler Package for V850 Family [IDE: CS+]
Compiler/Assembler Renesas
Simulator for CS+ of V850 Family
Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
USB Drivers
Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
USB Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0]
Programmer (Unit/SW) Renesas
7 items

Software Downloads

Sample Code